IESNA:LM-63-2002
[TEST]P953971
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-840-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38073
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7642.8 7646.8 7630.7 7596.5 7397.1 7189.7 7155.4 7320.6 7703.2 8212.7
8829 9537.9 10285 10830.8 11249.7 11664.6 12043.2 12270.8 12349.3 12264.7
11837.8 11070.5 10089.7 8535 6267.3 3649.2 2833.6 2591.9 2303.9 1877
1442 1119.7 839.8 525.6 300.1 120.8 0
7642.8 7610.6 7594.5 7572.3 7379 7167.5 7137.3 7286.3 7654.9 8180.5
8780.7 9465.4 10212.5 10776.4 11179.2 11602.1 11976.7 12218.4 12331.2 12230.5
11771.3 11020.1 10023.2 8402 6069.9 3534.4 2801.4 2567.7 2275.7 1844.7
1423.8 1105.6 799.5 505.5 292 116.8 0
7642.8 7632.7 7624.7 7602.5 7449.5 7246.1 7181.6 7304.5 7626.7 8120.1
8704.1 9360.7 10101.8 10754.3 11205.4 11624.3 12065.3 12365.4 12552.7 12536.6
12226.5 11537.7 10593.2 9123 6954 4112.4 2851.7 2589.9 2348.2 2013.9
1625.2 1208.3 894.2 584 318.2 145 0
7642.8 7624.7 7614.6 7632.7 7528 7352.8 7274.2 7336.7 7562.2 7957
8482.6 9068.6 9747.3 10480.4 11066.4 11531.7 11978.7 12367.4 12599 12707.8
12586.9 12164 11410.8 10089.7 8100 5181.8 2934.3 2434.8 2215.3 1953.5
1675.6 1391.6 1077.4 719 410.8 183.3 0
7642.8 7634.7 7640.8 7681.1 7660.9 7568.3 7453.5 7441.4 7544.1 7779.7
8142.2 8609.5 9169.3 9813.8 10516.6 11167.1 11672.6 12111.7 12500.3 12786.3
12866.9 12689.7 12248.6 11529.6 10123.9 7630.7 4247.3 2154.9 1695.7 1427.9
1164 938.5 731 515.6 279.9 102.7 0
7642.8 7646.8 7669 7723.3 7775.7 7775.7 7721.3 7671 7679 7777.7
7973.1 8279.2 8692 9179.4 9725.2 10418 11155.1 11777.4 12137.8 12307
12417.8 12472.2 12454 12431.9 12216.4 10947.6 8196.6 4565.5 2076.3 1333.2
1049.2 813.6 594.1 408.8 235.6 86.6 0
7642.8 7650.8 7693.1 7757.6 7850.2 7932.8 7989.2 8033.5 8029.5 8106
8234.9 8432.2 8706.1 9020.3 9405 9874.2 10407.9 10993.9 11521.6 11958.6
12399.7 12895.1 13390.5 13906.1 14544.5 14902.9 13797.3 10915.4 7052.7 3542.5
1699.7 1045.2 708.9 461.2 263.8 92.6 0
7642.8 7656.9 7715.3 7807.9 7908.6 8009.3 8130.2 8267.1 8432.2 8643.7
8913.6 9223.7 9558 9928.6 10369.6 10909.4 11519.6 12192.2 12925.3 13718.8
14635.1 15636 16755.7 17869.4 19118.1 20570.1 21985.9 22344.3 21043.4 17952
13344.2 8464.5 4936.1 2726.8 1204.3 290 0
7642.8 7677 7747.5 7854.3 7959 8053.6 8168.4 8325.5 8508.8 8786.7
9153.2 9574.1 10073.6 10689.8 11439 12367.4 13442.9 14687.5 16028.7 17398.2
18954.9 20433.1 22177.2 23949.4 26076.1 28166.6 30824.9 33672.6 35938.2 35700.6
31417 23675.5 14965.4 5997.4 1095.6 241.7 0
7642.8 7675 7761.6 7862.3 7967 8079.8 8198.6 8357.7 8549.1 8825
9163.3 9570.1 10051.4 10669.7 11437 12411.7 13527.4 14876.8 16367.1 17893.6
19496.7 21134 22888.1 24801.3 26843.4 28972.1 31388.8 34015 36580.7 37033.8
32760.3 23911.2 13565.7 3532.4 753.2 223.5 0
7642.8 7673 7741.5 7876.4 7987.2 8110 8210.7 8357.7 8559.1 8800.8
9092.8 9425.1 9803.7 10323.3 11006 11831.7 12830.6 14059.1 15458.8 16985.3
18519.9 20092.8 21718 23452 25345.1 27205.9 29145.3 30843 32134 31209.6
26897.8 18536 8067.7 1556.8 469.2 155.1 0
7642.8 7664.9 7757.6 7874.4 7981.1 8087.9 8188.6 8305.4 8468.5 8643.7
8851.1 9052.5 9253.9 9525.8 9924.6 10452.2 11086.6 11938.5 12941.4 14077.2
15313.8 16592.6 17849.3 19126.1 20453.3 21695.9 22942.5 24072.3 24311.9 22205.4
17905.7 12303 5250.3 1045.2 314.2 86.6 0
7642.8 7664.9 7741.5 7830.1 7918.7 7973.1 8027.4 8073.8 8116.1 8166.4
8182.5 8128.1 8025.4 7916.7 7840.2 7836.1 7944.9 8255 8758.5 9392.9
10144.1 10971.8 11805.5 12635.3 13440.8 14111.5 14510.2 14733.8 14165.9 11916.3
8738.4 5403.3 2154.9 612.2 225.6 56.4 0
7642.8 7636.8 7654.9 7681.1 7664.9 7558.2 7393.1 7145.4 6819.1 6388.1
5848.4 5220.1 4595.7 4074.1 3659.3 3316.9 3053.1 2883.9 2797.3 2777.2
2831.6 2940.3 3045 3147.7 3196.1 3117.5 2875.9 2491.2 1903.1 1351.3
982.8 712.9 519.6 364.5 219.5 58.4 0
7642.8 7592.4 7530 7407.2 7185.6 6817.1 6323.7 5697.4 4996.5 4360.1
3838.5 3385.4 2966.5 2656.3 2487.2 2408.6 2354.3 2287.8 2217.3 2150.9
2072.3 1965.6 1840.7 1729.9 1623.2 1516.5 1411.8 1299 1166.1 1015
859.9 708.9 547.8 376.6 205.4 46.3 0
7642.8 7542.1 7358.8 7048.7 6565.4 5878.6 5125.4 4408.5 3880.8 3431.7
3049.1 2833.6 2708.7 2600 2487.2 2392.5 2342.2 2324.1 2289.8 2213.3
2102.5 1991.8 1879 1770.2 1651.4 1534.6 1415.8 1288.9 1166.1 1031.1
888.1 729 547.8 354.4 181.3 38.3 0
7642.8 7509.9 7201.7 6696.3 5955.1 5050.9 4285.6 3755.9 3333 3069.2
2944.3 2829.5 2708.7 2579.8 2461 2388.5 2366.3 2354.3 2326.1 2235.4
2026 1907.2 1800.4 1697.7 1603.1 1514.5 1405.7 1284.9 1156 1011
853.9 684.7 507.5 342.4 183.3 50.3 0
7642.8 7457.5 7028.5 6329.7 5371.1 4428.6 3826.4 3381.4 3139.7 3035
2904.1 2777.2 2690.6 2597.9 2471.1 2390.5 2354.3 2305.9 2092.5 2001.8
1971.6 1959.5 1925.3 1870.9 1788.4 1679.6 1526.5 1383.6 1226.5 1069.4
908.3 747.2 580 410.8 241.7 82.6 0
7642.8 7443.4 6919.8 6051.8 4962.3 4110.4 3572.7 3228.3 3125.6 3006.8
2861.8 2763.1 2700.7 2618.1 2467 2364.3 2283.8 2062.2 1985.7 1953.5
1927.3 1921.3 1897.1 1832.7 1721.9 1591 1450 1297 1137.9 994.9
855.9 719 588.1 455.1 457.2 346.4 0
7642.8 7389 6766.7 5786 4652.1 3919.1 3419.6 3198.1 3123.6 2988.6
2849.7 2761.1 2708.7 2626.1 2448.9 2293.8 2090.4 1931.3 1881 1834.7
1804.5 1786.3 1703.8 1611.1 1506.4 1401.7 1278.8 1160 1029.1 896.2
771.3 642.4 521.6 628.3 563.9 189.3 0
7642.8 7372.9 6712.4 5691.3 4525.3 3766 3318.9 3186 3117.5 2986.6
2849.7 2767.1 2728.8 2652.3 2436.8 2209.3 1943.4 1832.7 1762.2 1705.8
1677.6 1615.2 1510.4 1413.8 1315.1 1204.3 1107.7 1011 908.3 815.6
769.3 608.2 505.5 698.8 322.2 80.6 0
7642.8 7399.1 6752.6 5703.4 4553.5 3816.4 3337.1 3194.1 3137.7 3008.8
2861.8 2783.2 2742.9 2674.5 2465 2211.3 1939.4 1828.6 1754.1 1695.7
1663.5 1603.1 1500.4 1409.7 1309 1202.3 1095.6 998.9 904.2 791.5
692.8 569.9 505.5 700.8 277.9 68.5 0
